??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS C-351-PU1-10
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS C-351-PU1-10
VERF
Availability
Available
BC
Order code
BIS00PP
TC
Artikelbezeichnung
BIS C-351-PU1-10
PX
Product view
42963_02
ICON
EDZ
BAL.BIS00PP
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
1.075 kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = 80 x 50 x 170 mm, Installation = metal-free (clear zone), Antenna type = Rod, Connection = M12x1-Female, 10.00 m, PU, Housing material = POM, Aluminum mounting plate, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions